1055GL Sleeve

10011044 MFG #: Falk
$0.00 /
  • Coupling Size: 1055GL
  • Coupling Style: Exposed Bolt
  • Coupling Type: GEAR
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 41.50
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 12.00
Falk GL Series Sleeves size(s) 1055GL for gear couplings.
QTY