0728736 Vertical Centering Component Kits Gear Coupling Parts & Kits

10010980 MFG #: FALK
$0.00 /
  • Coupling Size: 1025
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 3.90
  • Series: GV
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
QTY