0728737 Vertical Centering Component Kits Gear Coupling Parts & Kits

10010981 MFG #: FALK
$0.00 /
  • Coupling Size: 1030
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 2.65
  • Series: GV
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
QTY