0728739 Vertical Centering Component Kits Gear Coupling Parts & Kits

10010983 MFG #: FALK
$0.00 /
  • Coupling Size: 1040
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 9.48
  • Series: GV
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
QTY