0728742 Vertical Centering Component Kits Gear Coupling Parts & Kits

10010986 MFG #: FALK
$0.00 /
  • Coupling Size: 1055
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 20.40
  • Series: GV
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
QTY