0728744 Vertical Centering Component Kits Gear Coupling Parts & Kits

10010988 MFG #: FALK
$0.00 /
  • Coupling Size: 1070
  • Height: 36.00
  • Length: 36.00
  • Net Weight: 60.00
  • Series: GV
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 36.00
QTY