1070GL-2 FLEX HUB - RSB
10013923
$0.00
/
- Coupling Size: 1070
- Coupling Type: GEAR
- Hub Material: CARBON STEEL
- Bore Type: Straight
- Component Type: HUB
- Length: 8.69
- Length Through Bore (in): 8.69 in
- Material: CARBON STEEL
- Measurement System: Inch
- Net Weight: 1.23
- Outside Diameter (in): 14 in
- Rating HP @ 100 RPM: 1900
- Speed Max (rpm): 1400 rpm
- Style: FLEX
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.20