1220/1230T10 Cover Fastener Set

10052170 MFG #: Falk
$0.00 /
  • Coupling Size: 1220/1230T10
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Hardware Coating: None
  • Hardware Material: Steel
  • Net Weight: 9.00
  • Weight unit: LB
Falk T10 Series Horizontally-Split Cover Fastener Kits size(s) 1220T, 1230T in steel material for grid couplings.
QTY