1020T20 Cover Fastener Set
10050061
MFG #: Falk
$0.00
/
- Coupling Size: 1020T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Hardware Coating: None
- Hardware Material: Steel
- Height: 6.00
- Length: 6.00
- Unit of Dimension: IN
- Width: 6.00
Falk T20 Series Vertically-Split Cover Fastener Kits size(s) 1020T in steel material for grid couplings.