1130T20 Cover Fastener Set
10050067
MFG #: Falk
$0.00
/
- Coupling Size: 1130T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Hardware Coating: None
- Hardware Material: Steel
- Net Weight: 0.80
- Weight unit: LB
Falk T20 Series Vertically-Split Cover Fastener Kits size(s) 1130T in steel material for grid couplings.