1140T20 Cover Fastener Set
10050068
MFG #: Falk
$0.00
/
- Coupling Size: 1140T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Hardware Coating: None
- Hardware Material: Steel
- Net Weight: 0.95
- Weight unit: LB
Falk T20 Series Vertically-Split Cover Fastener Kits size(s) 1140T in steel material for grid couplings.