1260T10 Cover-Grid Assembly
10011356
MFG #: Falk
$0.00
/
- Coupling Size: 1260T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Grease Included: False
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Weight of Grease Required (lb): 148 lb
Falk T10 Series Horizontally-Split Cover Grid Assemblies size(s) 1260T with 10 segment(s) in aluminum cover material for grid couplings.