1190T10 Cover Assembly
10054291
MFG #: Falk
$0.00
/
- Coupling Size: 1190T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Height: 12.00
- Length: 12.00
- Net Weight: 90.39
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord T10 Series Horizontally-Split Covers-Complete size(s) 1190T in aluminum cover material for grid couplings.