1130T20 Cover Assembly
10050042
MFG #: Falk
$0.00
/
- Coupling Size: 1130T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Height: 8.00
- Length: 17.00
- Net Weight: 10.09
- Unit of Dimension: IN
- Weight unit: KG
- Width: 16.90
Falk T20 Series Vertically-Split Covers-Complete size(s) 1130T in steel cover material for grid couplings.