1150T20 Cover Assembly
10054293
MFG #: Falk
$0.00
/
- Coupling Size: 1150T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Height: 12.00
- Length: 12.00
- Net Weight: 20.30
- Unit of Dimension: IN
- Weight unit: KG
- Width: 12.00
Rexnord T20 Series Vertically-Split Covers-Complete size(s) 1150T in steel cover material for grid couplings.