1170T20 Cover Assembly
10054295
MFG #: Falk
$0.00
/
- Coupling Size: 1170T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Height: 36.00
- Length: 36.00
- Net Weight: 98.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 36.00
Rexnord T20 Series Vertically-Split Covers-Complete size(s) 1170T in steel cover material for grid couplings.