1030T HUB .875 BORE - NON STOCK 704597

10010790 MFG #: Falk
$0.00 /
  • Coupling Size: 1030T
  • Coupling Type: Grid
  • Height: 6.00
  • Hub Barrel Outside Diameter (in): 1.94 in
  • Hub Bore Fit: Clearance
  • Hub Length through Bore (in): 1.88 in
  • Hub Material: Steel
  • Hub Set Screw Axial Location (in): 1.54 in
  • Hub Straight Bore Diameter [Max] (in): 0.876 in
  • Hub Straight Bore Diameter [Min] (in): 0.875 in
  • Hub Straight Bore Diameter [Nom] (in): 0.875 in
  • Hub Style: Bored
  • Hub Type: T-Hub
  • Keyway ANSI Standard: True
  • Keyway Depth (in): 0.0938 in
  • Keyway Fit: Commercial
  • Keyway Width (in): 0.1875 in
  • Length: 3.50
  • Net Weight: 1.00
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.50
Falk T10_T20 Series Standard Hubs size(s) 1030T with a 1.940-inch outside barrel diameter and 1.88-inch length for grid couplings.
QTY