0788483 Hubs Grid Coupling Parts & Kits

10011608 MFG #: FALK
$0.00 /
  • Coupling Size: 1100T
  • Height: 6.00
  • Length: 5.25
  • Net Weight: 1.78
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.25
QTY