1060T HUB RSB
10010414
MFG #: Falk
$0.00
/
- Coupling Size: 1060T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 3 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 2.5 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 2.125 in
- Hub Straight Bore Diameter [Max] (mm): 56 mm
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Straight Bore Diameter [Min] (mm): 20 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 5.25
- Net Weight: 6.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.25
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1060T with a 3.000-inch outside barrel diameter and 2.50-inch length for grid couplings.