1090T HUB RSB
10010417
MFG #: Falk
$0.00
/
- Coupling Size: 1090T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 4.88 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 3.88 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 3.5 in
- Hub Straight Bore Diameter [Max] (mm): 95 mm
- Hub Straight Bore Diameter [Min] (in): 1.062 in
- Hub Straight Bore Diameter [Min] (mm): 27 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 6.70
- Net Weight: 24.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.80
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1090T with a 4.880-inch outside barrel diameter and 3.88-inch length for grid couplings.