1060T HUB RSB LONG 257554

10010434 MFG #: Falk
$0.00 /
  • Coupling Size: 1060T
  • Coupling Type: Grid
  • Height: 6.00
  • Hub Barrel Outside Diameter (in): 3 in
  • Hub Bore Fit: Rough Bore
  • Hub Length through Bore (in): 6.594 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Max] (in): 2.125 in
  • Hub Straight Bore Diameter [Max] (mm): 56 mm
  • Hub Straight Bore Diameter [Min] (in): 0.75 in
  • Hub Straight Bore Diameter [Min] (mm): 20 mm
  • Hub Style: Rough Stock Bore
  • Hub Type: Long T-Hub
  • Length: 5.25
  • Net Weight: 14.88
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.25
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1060T with a 3.000-inch outside barrel diameter and 6.594-inch length for grid couplings.
QTY