1030T31/35 SPACER HUB CL=3.500
10026938
MFG #: Falk
$0.00
/
- Coupling Type: Grid
- Hub Style: Spacer
- Hub Type: Spacer Hub
- Coupling Size: 1030T31/35
- Coupling Style: Spacer
- Height: 6.00
- Hub Length (in): 3.5 in
- Hub Shoulder Diameter (in): 3.69 in
- Length: 4.75
- Net Weight: 4.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.90
Falk T31_T35 Series Spacer Hubs size(s) 1030T for grid couplings.