1060T31/35 SPACER HUB CL=2.600 779958
10026951
MFG #: Falk
$0.00
/
- Coupling Type: Grid
- Hub Style: Spacer
- Hub Type: Spacer Hub
- Coupling Size: 1060T31/35
- Coupling Style: Spacer
- Height: 6.00
- Hub Length (in): 2.6 in
- Hub Shoulder Diameter (in): 5.69 in
- Length: 5.50
- Net Weight: 4.42
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
Falk T31_T35 Series Spacer Hubs size(s) 1060T for grid couplings.