1070T31/35 SPACER HUB CL=3.469 744102

10026959 MFG #: Falk
$0.00 /
  • Coupling Type: Grid
  • Hub Style: Spacer
  • Hub Type: Spacer Hub
  • Coupling Size: 1070T31/35
  • Coupling Style: Spacer
  • Height: 6.00
  • Hub Length (in): 3.469 in
  • Hub Shoulder Diameter (in): 6 in
  • Length: 6.70
  • Net Weight: 13.63
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.80
Falk T31_T35 Series Spacer Hubs size(s) 1070T for grid couplings.
QTY