1070T31/35 SPACER HUB CL=5.969 744103
10026960
MFG #: Falk
$0.00
/
- Coupling Type: Grid
- Hub Style: Spacer
- Hub Type: Spacer Hub
- Coupling Size: 1070T31/35
- Coupling Style: Spacer
- Height: 8.00
- Hub Length (in): 5.969 in
- Hub Shoulder Diameter (in): 6 in
- Length: 6.50
- Net Weight: 19.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.30
Falk T31_T35 Series Spacer Hubs size(s) 1070T for grid couplings.