1090T31/35 SPACER HUB CL=3.387 779964
10026967
MFG #: Falk
$0.00
/
- Coupling Type: Grid
- Hub Style: Spacer
- Hub Type: Spacer Hub
- Coupling Size: 1090T31/35
- Coupling Style: Spacer
- Height: 6.00
- Hub Length (in): 3.387 in
- Hub Shoulder Diameter (in): 8.25 in
- Length: 8.80
- Net Weight: 13.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.80
Falk T31_T35 Series Spacer Hubs size(s) 1090T for grid couplings.