1090T31/35 SPACER HUB CL=6.900 779965
10026971
MFG #: Falk
$0.00
/
- Coupling Type: Grid
- Hub Style: Spacer
- Hub Type: Spacer Hub
- Coupling Size: 1090T31/35
- Coupling Style: Spacer
- Height: 10.00
- Hub Length (in): 6.9 in
- Hub Shoulder Diameter (in): 8.25 in
- Length: 8.25
- Net Weight: 27.64
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.25
Falk T31_T35 Series Spacer Hubs size(s) 1090T for grid couplings.