1100T31/35 SPACER HUB CL=3.812 744344

10026972 MFG #: Falk
$0.00 /
  • Coupling Type: Grid
  • Hub Style: Spacer
  • Hub Type: Spacer Hub
  • Coupling Size: 1100T31/35
  • Coupling Style: Spacer
  • Height: 6.00
  • Hub Length (in): 3.812 in
  • Hub Shoulder Diameter (in): 9.88 in
  • Length: 11.50
  • Net Weight: 21.82
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 11.50
Falk T31_T35 Series Spacer Hubs size(s) 1100T for grid couplings.
QTY