1100T31/35 SPACER HUB CL=4.733 779966

10026974 MFG #: Falk
$0.00 /
  • Coupling Type: Grid
  • Hub Style: Spacer
  • Hub Type: Spacer Hub
  • Coupling Size: 1100T31/35
  • Coupling Style: Spacer
  • Height: 12.00
  • Hub Length (in): 4.733 in
  • Hub Shoulder Diameter (in): 9.88 in
  • Length: 10.50
  • Net Weight: 30.27
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.50
Falk T31_T35 Series Spacer Hubs size(s) 1100T for grid couplings.
QTY