1030T31/35 SHAFT HUB 1.6250 BORE-NON STK 704928

10010849 MFG #: Falk
$0.00 /
  • Coupling Size: 1030T31/35
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Height: 6.00
  • Hub Barrel Outside Diameter (in): 2.34 in
  • Hub Bore Fit: Clearance
  • Hub Length through Bore (in): 1.63 in
  • Hub Material: Steel
  • Hub Set Screw Axial Location (in): 1.24 in
  • Hub Straight Bore Diameter [Max] (in): 1.626 in
  • Hub Straight Bore Diameter [Min] (in): 1.625 in
  • Hub Straight Bore Diameter [Nom] (in): 1.625 in
  • Hub Style: Bored
  • Hub Type: T31/T35 Shaft Hub
  • Keyway ANSI Standard: True
  • Keyway Depth (in): 0.1875 in
  • Keyway Fit: Commercial
  • Keyway Width (in): 0.375 in
  • Length: 4.00
  • Net Weight: 2.00
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Falk T31_T35 Series Standard Shaft Hubs size(s) 1030T with a 2.340-inch outside barrel diameter and 1.63-inch length for grid couplings.
QTY