1080T31/35 SHAFT HUB 3.0000 NON-STK 769043

10011388 MFG #: Falk
$0.00 /
  • Coupling Size: 1080T31/35
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Height: 6.00
  • Hub Barrel Outside Diameter (in): 4.81 in
  • Hub Bore Fit: Clearance
  • Hub Length through Bore (in): 3.5 in
  • Hub Material: Steel
  • Hub Set Screw Axial Location (in): 1.96 in
  • Hub Straight Bore Diameter [Max] (in): 3.0015 in
  • Hub Straight Bore Diameter [Min] (in): 3 in
  • Hub Straight Bore Diameter [Nom] (in): 3 in
  • Hub Style: Bored
  • Hub Type: T31/T35 Shaft Hub
  • Keyway ANSI Standard: True
  • Keyway Depth (in): 0.375 in
  • Keyway Fit: Commercial
  • Keyway Width (in): 0.75 in
  • Length: 7.50
  • Net Weight: 8.33
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.50
Falk T31_T35 Series Standard Shaft Hubs size(s) 1080T with a 4.810-inch outside barrel diameter and 3.50-inch length for grid couplings.
QTY