0293003 Hubs Grid Coupling Parts & Kits

10026779 MFG #: FALK
$0.00 /
  • Coupling Size: 1030T
  • Height: 6.00
  • Length: 6.70
  • Net Weight: 12.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.80
QTY