0293007 Hubs Grid Coupling Parts & Kits

10026783 MFG #: FALK
$0.00 /
  • Coupling Size: 1060T31/35
  • Height: 6.00
  • Length: 18.00
  • Net Weight: 57.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
QTY