1100T31/35 SHAFT HUB RSB 265854
10010460
MFG #: Falk
$0.00
/
- Coupling Size: 1100T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 18.00
- Hub Barrel Outside Diameter (in): 6.75 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 3.56 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 4.75 in
- Hub Straight Bore Diameter [Max] (mm): 130 mm
- Hub Straight Bore Diameter [Min] (in): 1.5 in
- Hub Straight Bore Diameter [Min] (mm): 39 mm
- Hub Style: Rough Stock Bore
- Hub Type: T31/T35 Shaft Hub
- Length: 3.56
- Net Weight: 44.62
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.88
Falk T31_T35 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs size(s) 1100T with a 6.750-inch outside barrel diameter and 3.56-inch length for grid couplings.