1120T31/35 SHAFT HUB RSB
10010463
MFG #: Falk
$0.00
/
- Coupling Size: 1120T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 12.00
- Hub Barrel Outside Diameter (in): 8.88 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 4.7 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 6.25 in
- Hub Straight Bore Diameter [Max] (mm): 170 mm
- Hub Straight Bore Diameter [Min] (in): 2.5 in
- Hub Straight Bore Diameter [Min] (mm): 64 mm
- Hub Style: Rough Stock Bore
- Hub Type: T31/T35 Shaft Hub
- Length: 4.70
- Net Weight: 95.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.56
Falk T31_T35 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs size(s) 1120T with a 8.880-inch outside barrel diameter and 4.70-inch length for grid couplings.