30R 1050T SHAFT HUB FOR 1615 TL IN BSHG 293002

10026778 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 1050T
  • Bored For Bushing Size: 1615 Taper Lock Bushing
  • Height: 6.00
  • Hub Material: Steel
  • Length: 5.50
  • Net Weight: 7.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.50
QTY