50R 1080T SHAFT HUB for 2525 TL In Bshg

10026781 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 1080T
  • Bored For Bushing Size: 2525 Taper Lock Bushing
  • Height: 6.00
  • Hub Material: Steel
  • Length: 7.50
  • Net Weight: 13.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.50
QTY