60RN 1090T SHAFT HUB for 3030 TL In Bshg

10465763 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 1090T
  • Bored For Bushing Size: 3030 Taper Lock Bushing
  • Height: 9.00
  • Hub Material: Steel
  • Length: 9.00
  • Net Weight: 14.70
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
QTY