1250T10 Seal
10076298
MFG #: Falk
$0.00
/
- Coupling Size: 1250T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Height: 28.10
- Length: 0.77
- Net Weight: 1.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 29.41
Rexnord T10 Series Horizontally-Split Cover Seal Kits size(s) 1250T for grid couplings. Two seals required.