1020T31 SPACER ASSY BE=3.938"/100MM 729350
10026845
MFG #: Falk
$0.00
/
- Coupling Size: 1020T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 3.938 in
- Distance Between Shaft Ends (mm): 100 mm
- Grease Included: True
- Height: 6.00
- Length: 6.00
- Net Weight: 5.36
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.06 lb
- Weight unit: LB
- Width: 6.00
Falk T31 Series Spacer Assemblies size(s) 1020T with a 3.938-inch / 100-millimeter distance between shaft ends for grid couplings.