1030T31 SPACER ASSY BE=6.125 729365
10026861
MFG #: Falk
$0.00
/
- Coupling Size: 1030T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 6.125 in
- Distance Between Shaft Ends (mm): 155 mm
- Grease Included: True
- Height: 9.00
- Length: 9.00
- Net Weight: 4.71
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.09 lb
- Weight unit: LB
- Width: 9.00
Falk T31 Series Spacer Assemblies size(s) 1030T with a 6.125-inch / 155-millimeter distance between shaft ends for grid couplings.