1040T31 SPACER ASSY BE=5.969 739877

10026875 MFG #: Falk
$0.00 /
  • Coupling Size: 1040T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends (in): 5.969 in
  • Distance Between Shaft Ends (mm): 152 mm
  • Grease Included: True
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 6.84
  • Unit of Dimension: IN
  • Weight of Grease Required (lb): 0.12 lb
  • Weight unit: LB
  • Width: 12.00
Rexnord T31 Series Spacer Assemblies size(s) 1040T with a 5.969-inch / 152-millimeter distance between shaft ends for grid couplings.
QTY