1050T31 SPACER ASSY BE=5.813
10026885
MFG #: Falk
$0.00
/
- Coupling Size: 1050T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 5.813 in
- Distance Between Shaft Ends (mm): 148 mm
- Grease Included: True
- Height: 12.00
- Length: 12.00
- Net Weight: 10.56
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.15 lb
- Weight unit: LB
- Width: 12.00
Rexnord T31 Series Spacer Assemblies size(s) 1050T with a 5.813-inch / 148-millimeter distance between shaft ends for grid couplings.