1070T31 SPACER ASSY BE=8.625 729373
10026905
MFG #: Falk
$0.00
/
- Coupling Size: 1070T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 8.625 in
- Distance Between Shaft Ends (mm): 219 mm
- Grease Included: True
- Height: 18.00
- Length: 18.00
- Net Weight: 19.30
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.25 lb
- Weight unit: LB
- Width: 18.00
Rexnord T31 Series Spacer Assemblies size(s) 1070T with a 8.625-inch / 219-millimeter distance between shaft ends for grid couplings.