1080T31 SPACER ASSY BE=9.938 744346

10026913 MFG #: Falk
$0.00 /
  • Coupling Size: 1080T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends (in): 9.938 in
  • Distance Between Shaft Ends (mm): 252 mm
  • Grease Included: True
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 49.95
  • Unit of Dimension: IN
  • Weight of Grease Required (lb): 0.38 lb
  • Weight unit: LB
  • Width: 18.00
Falk T31 Series Spacer Assemblies size(s) 1080T with a 9.938-inch / 252-millimeter distance between shaft ends for grid couplings.
QTY