1090T31 SPACER ASSY BE=9.750 729450

10026918 MFG #: Falk
$0.00 /
  • Coupling Size: 1090T31
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends (in): 9.75 in
  • Distance Between Shaft Ends (mm): 248 mm
  • Grease Included: True
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 90.67
  • Unit of Dimension: IN
  • Weight of Grease Required (lb): 0.56 lb
  • Weight unit: LB
  • Width: 9.00
Falk T31 Series Spacer Assemblies size(s) 1090T with a 9.750-inch / 248-millimeter distance between shaft ends for grid couplings.
QTY