1070T31/35 Flange Fastener Set

10053813 MFG #: Falk
$0.00 /
  • Coupling Size: 1070T31/35
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.58
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Falk T31_T35 Series Spacer Hub Flange Fastener Sets size(s) 1070T for grid couplings.
QTY