MCG1500A-WA GUARD, CPLG WHITE
10094920
MFG #: Falk
$0.00
/
- Guard Size: 15
- IEC Motor - Frames: 112M - 200L
- NEMA Motor - Frames: 182T - 286TS
- Distance Between Motor and Driven Equipment [Max] (in): 12.5 in
- Distance Between Motor and Driven Equipment [Max] (mm): 318 mm
- Distance Between Motor and Driven Equipment [Min] (in): 5.81 in
- Distance Between Motor and Driven Equipment [Min] (mm): 148 mm
- Height: 12.00
- IEC Motor - Mounting Surface to Center of Shaft (mm): 112 - 200 mm
- IEC Motor - Shaft Diameter (mm): 28 - 55 mm
- Length: 12.00
- NEMA Motor - Mounting Surface to Center of Shaft (in): 4 1/2 - 7 in
- NEMA Motor - Shaft Diameter (in): 1 1/8 - 15 5/8 in
- Net Weight: 3.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
Falk Motor Coupling Guard (MCG) for use with NEMA Motor Frames from 182T to 286TS or IEC Motor Frames from 112M to 200L, Size 15, Sanitary White