TLK500-75MMX125MM--MT2972LBFT-B
10432139
MFG #: Tollok
$0.00
/
- External Diameter (mm): 125 mm
- Internal Diameter (mm): 75 mm
- Maximum Torque (Nm): 4030 Nm
- Axial Force (kN): 107 kN
- Cap Screw Tightening Torque (Nm): 83 Nm
- Coupling Length (mm): 110 mm
- Height: 5.00
- Length: 4.40
- Net Weight: 11.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T500075X125 Medium-High Torque Rigid Coupling with an external diameter of 125-millimeters and an internal diameter of 75-millimeters.