TLK500-32MMX75MM--MT531LBFT-B4X
10432301
MFG #: Tollok
$0.00
/
- External Diameter (mm): 75 mm
- Internal Diameter (mm): 32 mm
- Maximum Torque (Nm): 720 Nm
- Axial Force (kN): 45 kN
- Cap Screw Tightening Torque (Nm): 41 Nm
- Coupling Length (mm): 68 mm
- Height: 3.00
- Length: 2.70
- Net Weight: 3.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Tollok T500032X075 Medium-High Torque Rigid Coupling with an external diameter of 75-millimeters and an internal diameter of 32-millimeters.